Siemens EUSERC Meter Load Center Combinations

EUSERC Meter Combos

Siemens Meter Load Center Combinations offer several different configurations to meet a variety of installer demands. These Siemens combos feature designs that meet EUSERC requirements.

Over-Under Between the Studs Construction

These Combos have a full width load center section above, and a meter socket section below, in a 14.3" wide configuration that allows flush mounting between typical 16" on center stud construction. Surface mounting options available.

Side-By-Side between the Studs Construction

These combos have a half width load center section to the right and a meter socket section to the left, in a 14.2" wide configuration that allows flush mounting between typical 16" on center stud construction. Surface mounting options available.

Side-By-Side Full Load Center Construction

These Siemens Meter Load Center Combinations have a full width load center section to the right, and a meter socket section to the left. The overall width makes this combo best suited for surface mounting.

Side-By-Side 400A Construction

These Siemens Meter Mains have side-by-side construction that meets EUSERC design, and provide 400A service. Available with 16 to 42 circuits.

Features and Benefits

EUSERC Compliant Side-by-Side and Over/Under Meter-Load Center Combination

Design/Performance Features:

  • 1-Phase, 3-Wire 120/240V AC

  • UL listed & designed to meet EUSERC standards

  • 22,000 AIC Rated, Suitable for use only as service entrance equipment

  • 100A, 125A, 150A, 200A and 320A continuous ratings available

  • Load center options include 8 space panel with feed through lugs and 12, 16, 24, 30 and 40 space panels

  • 400A Max, 320A Continuous Meter socket options include, non-bypass and test block bypass versions.  Load center options include 8 space panel and 24-30 space panels

  • 5th jaw factory installed or available as Accessory kit for most products

  • Factory installed semi flush mount options are available.

  • Side hinge doors removable by backing out only one screw.

  • Pad locking provisions on all devices

  • Many surface mount devices accept field added flush rails.

  • Many have raised interior & neutral for ease of wiring.

  • Many are Convertible OH/UG.


For Over-Under EUSERC Compliant devices

Additional Features:

  • Also available, Back to Back design – Meter section faces outdoor, load center faces indoorMeter Section

  • Flush mounting enclosure, adjustable for 2x4 or 2x6 stud applications

  • Underground feed applications only


Commercial Type BY Meter-Load Center Combinations

Design/Performance Features:

  • Outdoor/Indoor - one design for either installation.

  • Ring Type - meets requirements for various ring type locking provisions.

  • Test Block Bypass Installed - easy servicing without interruption.

  • Main Breakers Factory Installed.

  • Main T-Fuse Pullers Factory Installed (less fuses).

  • Compact wall - hung design reduces material and labor costs.

  • 240V rated, - 100A and 200A models


Did this information help you?