Siemens Meter Main and Meter Load Center Combination Products

Meter Main & Meter Load Center Combinations

Siemens provides a full range of Meter Combination Load Centers and Meter Mains that are built for safety, ease of installation, and long term quality. A Meter Main is a device that provides a meter socket and a main breaker, a meter combination load center provides a socket, main breaker and load center interior. Siemens has also introduced a line of SOLAR Ready Meter Combination Load Centers.


Meter Mains

Siemens Meter Mains are UL Listed and available from 100A to 400A services. These Meter Mains utilize a cost effective construction that is preferable in non-EUSERC areas.


Over-Under Construction

These Siemens Meter Mains feature a classic over-under construction. Available in 100A and 125A versions.

Side-By-Side Construction

These Meter Mains utilize a cost effective side-by-side construction. Meter Mains combine a socket to the left and main circuit breaker section to the right. The main breaker section includes 2 to 6 circuits.

Meter Load Center Combinations

Siemens Meter Load Center Combinations offer several different configurations and include a meter socket section and a load center section. These combos feature a cost effective construction that is preferable in non-EUSERC areas.


Over-Under Combination Construction

These Siemens Meter Load Center Combinations feature an over-under configuration with a unique trough allowing service from either overhead or underground to the device.

Over-Under Construction

These Siemens Meter Load Center Combinations feature a classic over-under construction, but are for overhead feed only.

Side-By-Side Construction

These Siemens Meter Load Center Combinations have a side-by-side configuration.

Off-set Meter Construction

These Siemens Meter Load Center Combinations feature an offset meter to increase room for pulling conductors.

Solar Ready Meter Load Center Combinations and Solar Ready Meter Mains

SOLAR Ready Meter Mains

with three basic meter socket configurations are available:

  1. Ring-Type with no bypass

  2. Ringless with 5th jaw and no bypass

  3. Ringless with 5th jaw and horn bypass

Key Features

  • 60A maximum auxilliary input

  • Dedicated alternative energy input

  • Eliminates need to de-rate main breaker  

SOLAR Ready, Meter-Load Center Combinations with a wide variety of meter Socket configurations including Lever Bypass and EUSERC approved versions.

Key Features:

  • 60A maximum auxiliary Input

  • Dedicated alternative energy input

  • Power feeds ahead of service disconnect a load side of meter socket

  • Eliminates need to de-rate main breaker/bussing



EUSERC Meter Mains

Siemens EUSERC Meter Mains are UL Listed and available from 100A to 400A services. These meter mains utilize designs that meet EUSERC requirements. Two constructions are available.


Side-By-Side Construction

These Siemens Meter Mains have a side-by-side construction that is slightly larger in order to meet EUSERC requirements.

Side-By-Side 400A Construction

These Siemens Meter Mains have side-by-side construction that meets EUSERC design, and provide 400A service.

EUSERC Meter Load Center Combinations

Siemens EUSERC Meter Load Center Combinations offer several different configurations to meet a variety of installer demands. These Siemens combos feature designs that meet EUSERC requirements.


Over-Under Between the Studs Construction

These Combos have a full width load center section above, and a meter socket section below, in a 14.3" wide configuration that allows flush mounting between typical 16" on center stud construction. Surface mounting options available.

Side-By-Side between the Studs Construction

These combos have a half width load center section to the right and a meter socket section to the left, in a 14.2" wide configuration that allows flush mounting between typical 16" on center stud construction. Surface mounting options available.

Side-By-Side Full Load Center Construction

These Siemens Meter Load Center Combinations have a full width load center section to the right, and a meter socket section to the left. The overall width makes this combo best suited for surface mounting.

Side-By-Side 400A Construction

These Siemens Meter Mains have side-by-side construction that meets EUSERC design, and provide 400A service. Available with 16 to 42 circuits.

Accessories for Meter Combo Products

Accessories for Meter Combo devices include a variety of common kits and parts to allow the installer to configure the installation as needed for the application.

Types of accessories available:

  • 5th Jaw assemblies

  • Interchangeable Hubs

  • Sealing Rings

  • Lugs for Sockets with Stud Terminals

  • Misc. other Neutral Kits and Covers




Did this information help you?