Siemens Riser Panel Load Center

Riser panel load centers are ideal for high rise applications. The shifted interior provides room for conductors to pass through the load center. The tap kits allow the installer to tap off from those conductors to power the panel.

Features and Benefits

  • Flexible Configurations: 16-42 circuits, 125A to 200A

  • Convertible: Riser Panel load centers are convertible from Main Lug to Main Breaker.

  • Invertible: Riser Panel load centers are invertible for bottom feed applications.

  • Save Time: The shifted interior allows for conductors to pass through the loadcenter. This saves times by not having to install a secondary gutter.


Did this information help you?