Siemens PL Series Load Center™

Siemens introduces PL Series Load Centers™ - a new high quality and feature-rich line of load center products to meet applications for virtually every need. The PL Series load center provides maximum flexibility in combination with labor saving features to aid the contractor while installing the product. PL load centers feature the patented Insta-wire neutral/ground system, convertibility, copper bussing, and mounting tabs on the trim - these features were specifically engineered to decrease installation time & increase flexibility.

Features and Benefits

  • Flexible Configurations: 12-70 circuits, 100A to 225A, all with 2 factory installed ground bars.

  • Convertible: All PL Series load centers are convertible from main lug to main beaker and vice versa.

  • Saves Time: The patented INSTA-WIRE™ neutral/ground system allows for faster installation because screws arrive backed out, ready for wire insertion. The visible neutral and grounds systems also aids in the insertion of conductors.

  • Invertible: NEMA 1 PL Series load centers are invertible for bottom feed applications.

Scroll your mouse over circles for more on features



Did this information help you?