Siemens ES Series Load Center™

The new Siemens ES Series Load Center™ is the smart choice for contractors when value and quick installation are of highest priority. The ES Series load centers include labor saving features such as the patented Insta-wire and mounting trim tabs. These exclusive features make the ES Series load center the best load center for the value minded contractor.

Features and Benefits

  • Flexible Configurations: 12-70 circuits, 100A to 225A

  • Saves Time: The patented INSTA-WIRE™ neutral/ground system allows for faster installation because screws arrive backed out, ready for wire insertion. The visible neutral and grounds systems also aids in the insertion of conductors.

  • Invertible: All NEMA 1 ES Series load centers are invertible for bottom feed applications.

Scroll your mouse over circles for more on features

Did this information help you?