Siemens offers a full line of load centers to meet the needs of every application. From small load centers, riser panels and three phase load centers, to the PL and ES Series Load Centers™, Siemens has the highest quality, most complete offering on the market. Siemens load centers offer the following features and benefits:
UL Listed.
The patented feature INSTA-WIRE allows for faster installation because screws are backed out, ready for wire insertion.
Visible neutrals make insertion of neutral conductors easier.
Neutral, ground, breaker, trim, bond screw, upper pan adjusting, and wire binding screws come with a slot/square combination head.
Pre-positioned bond screw makes bonding a snap.
Trim mounting tabs free up both hands to install the trim.
Siemens introduces PL Series Load Centers™ - a new high quality and feature-rich line of load center products to meet applications for virtually every need.
The Siemens Generator Ready Load Center, while being a minimal expense over standard load centers, can save the homeowner thousands of dollars in future generator installation expense.
Siemens offers a variety of Specialty Load Centers that will meet the needs of your job. Whether you're installing a spa or building a high-rise apartment building, Siemens has you covered.
The new Siemens ES Series Load Center™ is the smart choice for contractors when value and quick installation are of highest priority.
Riser panel load centers are ideal for high rise applications. The shifted interior provides room for conductors to pass through the load center.