Siemens SL Type Power Manager Transfer Switch

SL Type Transfer Switches can cover every circuit for whole house coverage depending on the size of the installed generator. The transfer switch features load shedding capability to manage all circuits with a smaller sized generator.


“SL” Type transfer switches Transfer switches provide the mechanism for transferring power between utility and generator service. Engineered with Digital Load Management (DLM) technology, 100- 400A single phase SL Type transfer switches have the ability to cycle on andoff two air conditioners without adding additional components, allowing for a smaller generator to cover more circuits than when paired with a standard transfer switch.

Did this information help you?