SL Type Transfer Switch

The Siemens "Power Manager" Transfer Switch is designed with a built-in 16 circuit load center, this Nexus compatible switch is the answer when more than six large loads need to be managed.

Overview

The Siemens "Power Manager" Transfer Switch is designed with a built-in 16 circuit load center, this Nexus compatible switch is the answer when more than six large loads need to be managed. Power Manager is a "SL" type transfer switch and is compatible with units 8-48kW.

Did this information help you?