Nexus Controller

Functions include monitoring utility power, triggering the automatic transfer switch, starting and stopping the generator, exercising the generator, and monitoring the generator for any system faults. Intelligently manage household or business loads and enable a smaller, more cost effective, and more efficient generator system through digital load management.

Features and Benefits

  • The load control module can manage up to 6 loads at 4 priority levels

  • All loads are shed when an overload is detected via a drop in frequency on the 120V line

  • Loads are then re-enabled one at a time starting with priority 1

  • If a certain priority level overloads the generator after being enabled, that priority and all after it are disabled for 30 minutes before trying again

Did this information help you?