Standby Power Generators

If you have heard our latest Standby Generator ad on your local radio station and are interested in more information about where you can buy a generator, please click here.

Standby power products offer a reliable backup to electric utility power. The Siemens offering is designed to meet the requirements of Article 702 (Optional Standby Systems) of the National Electric Code (NEC Article 702 Optional Standby Systems).

Siemens Standby power systems offer the following features and benefits:

  • UL Listed

  • Permanently installed outside in a weatherproof enclosure

  • 1-Phase 120/240V, 3-Phase 120/208V, 3-Phase 277/480V, and 3Phase 120/240V options

  • Operates on Natural Gas or Liquid Propane Vapor

  • Self Tests weekly

  • Sound attenuated enclosures

Standby Power Generators

Power outages are occurring more frequently than ever and lasting longer with devastating effects. Protect your home or business from unpredictable weather and unforeseen outages with Siemens stand-by generators. Available from 8kW to 150kW, stand-by generators are powerful enough to back your entire home or business without the cost of and expensive configured system.

Transfer Switch

Transfer switches monitor incoming utility power and determine when a true power outage occurs, switching from utility power to emergency generator power and back again when utility power returns. With our expanded offering, you can customize the exact system you need - essential circuit coverage, load shedding or complete system coverage.

Portable Standby Power Generators

Portable generators are designed to deliver power wherever you are - from tailgate parties to construction sites. With sizes up to 17.5 kW, you can take your power with you wherever you need it.

Did this information help you?