Technical Information

5SJ41..-.HG40

  • 240 VAC, 120 VAC, 60 VDC

  • 1-Pole

  • Trip Characteristics B, C & D (EN 60 898, UL 1077)

  • 6 to 63 A (B Trip Characteristics)

  • 0.3 to 63 A (C & D Trip Characteristics)

  • Same Polarity Connections Only

5SJ4...-.HG41

  • 240 VAC,  120 VAC

  • 60 VDC (1-Pole), 125 VDC (2- & 3-Poles)

  • 1-, 2- & 3-Pole

  • Trip Characteristics C & D (EN 60 898, UL 1077)

  • 0.3 to 63 A (C & D Trip Characteristics)

5SJ4...-.HG42

  • 480Y / 277 VAC

  • 60 VDC (1-Pole), 125 VDC (2- & 3-Pole)

  • 1-, 2- & 3-Pole

  • Trip Characteristics C & D (EN 60 898, UL 1077)

  • 0.3 to 40 A (C Trip Characteristic)

  • 0.3 to 32 A (D Trip Characteristic)


Did this information help you?