Certifications and Standards

  • UL Listed, Certified to Canadian Standards, CE

  • UL 489

  • CSA 22.2 No. 5-02

  • HACR

  • IEC 60 898

Features - Common

  • Suitable for Reverse Feed Connections

  • Touch Protection to EN 50274

  • Visible Indicator for ON and OFF/Trip

  • Smaller Size than Traditional MCCBs

  • DIN Rail Mounting (35 mm)

  • Identical Wire Screw Connections on Line and Load Sides

  • Busbar & Busbar Accesories (UL Recognized to File E321559)

Features - UL 489

  • Suitable for Branch Circuit Protection & Feeder Applications

  • UL Listed and Certified to Canadian Standards (File E2434140)

  • HACR Rated

  • Thermal Magnetic Protection

  • High Interrupting Rating of up to 14,000 (Type HSJ) or 10,000 (Type NSJ) Maximum RMS Symmetrical Amps; and  DC interrupting ratings of 10,000 Amps

  • 40 C (104 F) Calibration Base (Industrial Applications)

  • Can be used for "field wiring" applications, AWG 14 to AWG 4, Copper (Cu) Only

5SJ4 miniature circuit breakers are also CE marked according to EN/IEC 60 898 making them suitable for use in International applications.

Features - EN/IEC 60 898

  • CE Marked

  • 30 C (86 F) Calibration Base

  • Trip Characteristics B, C and D:

  • B: Designed for the protection of computers and electronic equiptment. Magnetic trip point is 3 to 5 times the MCB rating.

  • C: Designed for general device protection in control circuits and all other miniature circuit breaker systems.

  • D: Designed for high inrush loads.  Magnetic trip point is 10 to 20 times the MCB rating.

  • Rated Voltage of 24 VAC minimum, 440 VAC Maximum and 60 VDC per pole.

  • High Interrupting Rating (Icn) of up to 10,000 Amps

  • 0.75 to 35mm2 Solid and Stranded Conductors


Did this information help you?