Fuse and Fuse Holder

All fuse holders are equipped with either a fuse handle or draw mechanism for easy insertion and removal of cylindrical type fuses. During insertion and removal the fuses are isolated from the power/control circuit. Their compact size requires less space than typical open-type fuse holders and they mount directly onto standard 35 mm mounting rails. Fuse holders for 8mm x 32 mm, 10 mm x 38 mm fuses in the 1 + N draw design occupy the same mounting space as 1 pole designs. This unique design saves space when compared to the typical handle type fuse holder which requires two poles.

Literature

All collateral has been stored in one centralized application. This application allows you to search for literature by keywords or product categories. A link to the download center can be found on each page under the header image. Look for the link called 'Downloads'.

Click here to learn how to use the download center.

Enjoy browsing the download center.

Description

Fuses - Complete Information

Download

Fuses - General Data

Download

Fuses - Technical Data

Download

Fuses - 3NC1038

Download

Fuses - 3NW7

Download

Fuses - Drawings

Download


Did this information help you?