Power Distribution USA

Fuse and Fuse Holder

All fuse holders are equipped with either a fuse handle or draw mechanism for easy insertion and removal of cylindrical type fuses. During insertion and removal the fuses are isolated from the power/control circuit. Their compact size requires less space than typical open-type fuse holders and they mount directly onto standard 35 mm mounting rails. Fuse holders for 8mm x 32 mm, 10 mm x 38 mm fuses in the 1 + N draw design occupy the same mounting space as 1 pole designs. This unique design saves space when compared to the typical handle type fuse holder which requires two poles.

Features and Benefits

  • Meets a wide variety of fuse size

  • Multi-pole configurations

  • Standard 35 mm (DIN) rail mounting

  • No tools required for insertion or removal of fuses

  • Finger safe design

  • With or without Blown Fuse Indicator


Did this information help you?