Tools

Power Distribution USAPower Distribution USA

Technical Data

Catalog Numbers (Plug-in)

Q115AF       Q115AFH

Q120AF       Q120AFH

Catalog Numbers (Bolt-on)

B115AF       B115AFH

B120AF       B120AFH

Amperage

available in 15 and 20 Amp

Number of Poles

1

Interrupting Rating

10,000 AIC

(add "H" suffix) 22,000 AIC

Wire Range

#14 - #8 AWG Cu

#12 - #8 AWG Al

Voltage

120 VAC

Torque Rating

25 lb. in.

Listings

UL Listed

CSA Certified

UL Type

QAF (10K)

QAFH (22K)

Ratings

HACR

SWD


Did this information help you?