Power Distribution USA

Residential Circuit Breakers

Residential Circuit Breakers

Circuit breakers are intended for switching and protection of your home's wiring from high temperatures caused by excess current higher than the rating of the wire. While thermal-magnetic circuit breakers are the key element for overload and short-circuit protection of your electrical system, there are potentially dangerous conditions that do not involve over current. The following circuit breakers should be utilized to provide further protection.


Arc Fault Circuit Interrupter (AFCI)



Ground Fault Protection (GFCI)




Dual Function AFCI/GFCI Circuit Breaker



Plug-in Load Center Breakers & WireGuide



Main Breakers





WireGuide/Surge/Accessories

WireGuide Load Centers and Electronic Breakers are now available. They offer more than 4 inches of breaker wire bending space.

WireGuide's modified design accommodates WireGuide breakers with pre-trimmed neutral wires, making installation faster and easier.


Siemens SPD Breaker protects at the point of entry where electricity enters a home through the main electrical service panel.

The Siemens circuit breaker and Surge Protective Device (SPD) is comprised of a highly effective TVSS integrated with (2) 1-pole circuit breakers.


Siemens offers a variety of field installed accessories including: Padlocking Devices, Handle Ties, Handle Blocking Devices, Main Breaker Retainers, Mechanical Interlocks, Lugs, Finger Shields, and Mounting Accessories.

You can also find literature for these accessories on the site.


Did this information help you?