MD-T Breakers

The circuit breaker family MD-T offers the latest in thermal-magnetic circuit breaker design. In this design the handle returns to the center (trip) position similar to our other thermal trip circuit breakers. With a thermal sensing design and blow-off contacts, this circuit breaker offers a higher level of protection because the circuit breaker trip time adjusts to the temperature of the attached wire, while keeping the magnetic characteristic that assures a quick trip under high current conditions.

Features and Benefits

  • UL listed per UL489

  • 150, 175 or 200A

  • Interrupt rating of 10kA, 22kA, or 65kA

  • Branch circuit breaker for Murray single phase loadcenter

  • Main breaker for certain meter mains or meter combinations


Did this information help you?