Power Distribution USAPower Distribution USA

Site ExplorerSite Explorer
Close site explorer

VL Motor Circuit Protectors

Siemens instantaneous trip VL motor circuit protectors are recommended for use in combination motor starters to provide selective short-circuit protection for the motor branch circuit.  The adjustable instantaneous trip feature of the Siemens motor circuit protector provides for a trip setting slightly above the peak motor in-rush current.  Each motor circuit protector has six settings to choose from.  With this setting, no delay is introduced in opening the circuit when a fault occurs.  This circuit breaker has no time-delay trip element. Therefore it must be used in conjunction with-and immediately ahead of-the motor-running over current protection device.  Each type VL motor circuit protector accepts the same terminals and accessories as the equivalent VL circuit breakers.  

Features and Benefits

  • Compact size - Reduced dimensions save panel and MCC space, which can reduce the overall system design requirements and therefore material costs.

  • Performance - The most common frames, 150A and 250A, have some of the highest available magnetic settings in the industry, enabling use with today's high efficiency motors.

  • Flexibility - Available with a multitude of available magnetic settings, Siemens has the right product to suit your application. VL motor circuit protectors utilize the same accessories as the standard circuit breakers.

  • High reliability - Most VL components are tested to twice the endurance specified by UL.

Did this information help you?