Tools

Power Distribution USAPower Distribution USA

Site ExplorerSite Explorer
Close site explorer

Technical Data

Catalog Numbers (Bolt – On)

B115AF

B120AF

Amperage

available in 15 and 20 Amp

Number of Poles

   

Interrupting Rating

1

10,000 AIC

(add “H” suffix) 22,000 AIC

Wire Range

#14 - #8 AWG Cu

#12 - #8 AWG Al

Voltage

120 VAC

Torque Rating

        

Listings

25 lb. in.

UL Listed

CSA Certified

UL Types

BAF (10K)

BAFH (22K)

Ratings

HACR

SWD


Did this information help you?