Power Distribution USAPower Distribution USA

Site ExplorerSite Explorer
Close site explorer

3VL IEC Rated Molded Case Circuit Breakers 


3VL IEC rated circuit breakers comply to IEC 60947-1 and -2 and are available in 3- and 4-pole versions with continuous ampere ratings up to 1600A.  The IEC line of circuit breakers are not UL/CSA marked and are intended for use in unique applications where the globally rated VL circuit breakers will not suffice.

Examples include:

  • 50°C calibration vs. 40°C for UL

  • 4-pole applications

  • American Bureau of Shipping Certification (ABS)

  • China Compulsory Certificate (CCC)

  • Replacements and/or spares for imported equipment

Did this information help you?