Sentron Busway

When you need a cost-effective power delivery solution for an industrial plant, a hospital, shopping mall, or high tech environment, you face the challenge of balancing performance with value to efficiently distribute power throughout your facility.


Plating

  • All bus bars are electroplated with tin

  • Unique tin plating provides excellent conductivity and resists outside elements from attaching to the bars

  • Optional silver plating available



Conductors

SENTRON Busway conductors have a compact construction and can be configured as:

  • 3-phase, 3-wire

  • 3-phase, 4-wire

  • 3-phase, 4-wire with 200% neutral



Housing

  • All aluminum

  • Lightweight, totally enclosed, non ventilated housing

  • Distributes heat away from the conductors, and provides an excellent ground path




Insulation

  • Insulated with an epoxy powder coating system

  • Unique insulation process produces uniform application of epoxy powder over the entire conductor bar

  • Inline filter process and magnetic separator helps to eliminate contaminants common to fluidized bed systems



Ground

Sentron Busway offers ground options to meet your specifications:

  • Standard integral aluminum housing ground

  • Optional internal grounding bars

  • Optional isolated ground which is especially useful in applications where a clean ground is needed



Joint Stack

  • Each busway piece is shipped with a joint stack and joint covers installed at one end of the busway and a shipping end protector at the other end

  • Joint stacks feature a single bolt design and a special, torque indicating, double headed break-off bolt



Sentron Busway Image Gallery

Sentron Busway

4 foot section of Sentron plug-in busway with joint stack

  • media title1
  • media title2
  • media title3
  • media title4
  • media title5
  • media title6
  • media title7



    Did this information help you?