Tools

Power Distribution USAPower Distribution USA

Site ExplorerSite Explorer
Close site explorer

Gas-Insulated Switchgear

Type NXPLUS C (up to 24 kV)

Features and Benefits

Type NXPLUS C Gas-Insulated Switchgear Up to 24 kV

Description

Increased personnel safety, low-maintenance, compact, robust: gas-insulated medium-voltage switchgear type NXPLUS C from Siemens provides a reliable solution, even under extreme conditions.

A unique, sealed-for-life, hermetically laser-welded, stainless steel pressure vessel with vacuum switching technology and a digital protection system makes the type NXPLUS C switchgear independent from most industrial contamination conditions and most extreme climatic conditions, resulting in low maintenance and longer product life cycle. On top of that, the SF6 insulation enables an extremely compact construction that helps to optimize space requirements in buildings.

The result: lower installation cost, minimum operating costs, maximum performance and high reliability.

Type NXPLUS C offers a flexible product range in panel designs for an efficient cost solution for each application.


Technical Features

The following features are offered:

  • Vacuum circuit breakers or vacuum contactors

  • Three-position disconnector for disconnecting and grounding through the circuit breaker

  • Make-proof grounding through the circuit breaker

  • Wall- or free-standing arrangement

  • Insulating SF6 gas

  • Installation and future extensions of existing switchgear without need to handle gas

  • Hermetically laser-welded, stainless steel switch enclosure - no seals needed

  • Marine type approved Lloyd's Register of Shipping (LRS), Det Norske Veritasa (DNV), Germanischer Lloyd (GL) and Russian Maritime Register of Shipping (RMR).

  • Single-pole, solid-insulated, shielded busbar in plug-in and bolted designs

  • Cable connection with outside-cone system according to DIN EN 50181

  • Suitable for applications not subject to NFPA® (NEC®) or ANSI/IEEE standards


Did this information help you?