Tools

Integrated Mobility SolutionsIntegrated Mobility Solutions

TACTICS Central Traffic Management Software

TACTICS brings together a wealth of proven options and advanced features for superior traffic control and management.

Overview

TACTICS is a modular, full-featured traffic control system that complies with industry standards delivering a reliable, powerful and, yet, easy to use traffic management system. TACTICS is designed to grow with you, scalable to customer needs.

TACTICS is designed around making traffic management and control better than ever before. By combining the features you demand with an attractive, customizable interface TACTICS offers unparalleled traffic management capabilities.

TACTICS provides an easy-to-use, secure interface. Loaded with options to support features such as Quick Response, Transit Signal Priority and Map recording and playback as well as ITS devices such as DMS, CCTV and Tempo Ramp Meters. TACTICS offers a full-feature set customizable to fit individual customer needs.

TACTICS Offerings

TACTICS is available in several option packages designed to fit the needs of cities and rural areas. With packages aimed at providing unique traffic control from closed-loop systems, controller database editors and full-fledged central control packages, TACTICS becomes the ideal solution regardless of the size of the system needs.

Features

  • Easy-to-use, enhanced graphics

  • Customized reporting

  • Advanced engineering tools

  • Enhanced once-per-second communications

  • Fast start-up and operation

  • Expanded NTCIP operations

  • Transit Priority for light rail, and multilingual support

  • GIS Based Mapping

  • Center-to-Center

  • Enhanced Status Features

  • Map Recording & Playback

  • Enhanced Quick Response

  • Multiple communication protocol support

  • Compare multiple controller databases

  • User-defined Favorites List

  • Hyperlinks

  • Tempo Ramp Meter Support

  • Parameter History and Rollback

  • Traffic Responsive

  • Paging and Paging Acknowledgment


Modes of Operation

  • Time of day

  • Time-based

  • Manual

  • Flash

  • Preemptive/priority

  • Traffic responsive


09/05/2012 | Author: Name

Did this information help you?