Traffic Control

We take innovation seriously. We continuously evolve our products to incorporate state-of-the-art technology and current national standards while maintaining support for legacy deployments

Siemens is continuously introducing new innovations while steadily improving existing solutions. As a result, Siemens ITS has a broad product portfolio, which can be tailor-made for individual customer needs.


m60 ATC / m60 NEMA

The Siemens m60 series ATC complies with the industry’s latest Advanced Traffic Controller (ATC) standard 5.2b. Built on the proven m50 hardware architecture, combined with powerful industry-leading SEPAC software, the Linux-based m60 series ATC provides a host of functions to meet the needs of traffic agencies of all sizes.


Benefits

The Siemens m60 series provides a vast array of benefits compared to other similar products in the industry. At the heart of the m60 series is the Siemens Multiview Display (SMD) concept. The SMD provides the user with multiple timesaving
mechanisms to operate and program traffic controllers. For ease of operation, the 16 line display is split into an active
programming view at the top and a dynamically updated active status view – or the context-sensitive HELP – at the bottom.
This dual view enables users to dynamically visualize the impact of their programming changes on the overall efficiency of the intersection. In addition, the ability to program customized function buttons to a specific menu item ensures quick navigation, making the operation of an m60 series fast and efficient. Having built upon the proven Siemens m50 hardware platform, the m60 series offers a range of possibilities to address financial and technological constraints faced by traffic agencies.


Features

  • Exceeds ATC standard 5 2b compliance

  • Active TFT backlift LCD display with Siemens Multview Display Technology

  • Modular ATC Communications hub

  • Convenient field upgrade packages

  • Linux upgrade package

  • m50 USB upgrade package

  • m60 ATC upgrade package

  • m60 NEMA upgrade package


Videos


m60 Series ATC



m60 Series ATC - Ease of Use



m60 Series ATC - Migration Path



m60 Series ATC - Backwards Compatibility



Did this information help you?