Tools

Integrated Mobility SolutionsIntegrated Mobility Solutions

Parcel Sorting

The possibilities offered by the Internet have made it extremely simple to order goods online. This in turn has led to a continual increase in the volume of parcels and packages, and efficient solutions are needed for sorting these parcels and delivering them to customers. Our experts create sophisticated concepts for entire parcel sorting centers and help you to optimize the material flow through your sorting center with intra-logistics solutions.

For over forty years, our engineers have been implementing large-scale projects for conveying, sorting, distributing and storing consignments such as parcels, bags, trays and containers. Over decades and on various continents, our employees have acquired unsurpassed process knowledge in this specialized field of logistics. This experience, combined with the use of state-of-the-art technologies and dynamic simulation and economic models, is your guarantee that our solutions will remain viable into the future.

MPS – Multi Product Sorter

The Multi Product Sorter is designed to sort small mail from postcards up to small parcels. It sorts manual mail, automation rejects, low volume mail classes which were before not justifying automation as well as changing mail mixes. Its high versatility allows for an efficient automated sortation and secures your investment.  Reliable Cross Belt Sorter, worldwide best automatic feeder and proven recognition technology are the core system components. The simple and robust sorter backbone is a solution you can rely on.

The Multi Product Sorter allows to sort into various types of destination containers and adapts to your workflow and space requirements. It also provides variable operation times for sorting of multiple types of mail into different containers and its flexible layout saves floor space.



Singulator Visicon

The demand for faster delivery, increased volume and seasonal peaks all impact the throughput of parcel and postal facilities. Singulation of packages in a single pass is an important process required for throughput optimization. Current systems imply large systems of roller conveyors, chutes and recirculation lines, all of which take up a valuable floor space and increase noise.

Siemens solution ist different: The Singulator Visicon handles throughput intelligently, gently and quietly, using less than 1/4th of the floor space of conventional systems. It processes incoming bulk streams of packages in a continuous flow without recirculation and delivers them single-filed directly onto take-away conveyors for scanning and sortation. The system also utilizes image processing and a special multibelt conveyor bed to singulate, align and gap parcels for sortation. Visicon tracks and controls the conveying speed and orientation of each individual item. The system can be customized to accommodate different facilities and applications.



Variobelt 2.0 Conveyor Kit

Variobelt 2.0 conveyor system is designed for reliable and smooth operation of singulated and bulk flow for a wide range of products. Its modular system is easy to operate and requires little maintenance. It can be tailored in length and inclination to your specific requirements.

The system is basen on a robust conveyor construction kit, which utilizes common parts, offers very high availability and low maintenance. It is designed to fulfill the requirements of all operational areas such as inbound, sorting, and outbound, and can be configured for singulated flow or bulk transport applications. In addition to transport sections, the Variobelt solution also offers diverters and strip belt merges. Other conveyor system components like scales, dimensioning systems, curves, etc. can be easily integrated with the Variobelt system.

Shoe Sorter Variosort SHC50

High-performance linear sorters available up to now have a reputation for being noisy, maintenance- intensive mechanisms. That's why Siemens offers a shoe sorter which is fast, quiet, reliable and competitively priced.

The SHC50 shoe sorter can sort a wide variety of products while achieving a high throughput rate. It provides the user with all the essential features necessary to fulfill sortation requirements. The sorter design draws upon over ten years of in-depth application engineering experience and features a straightforward mechanical design, utilization of numerous off-the-shelf components, a future-proof industrial standard communication and control system, and flexibility to fit variable system designs.

The Siemens shoe sorter offers additional benefits such as short lead and installation times as well as globally available after-sales parts and services. The SHC50 offers a choice for a sustainable investment backed by a top 50 company.



EXB120 – Cross Belt Sorter Variosort

The electrical cross belt sorter EXB120 is sturdy, simple, reliable and competitively priced. It provides the user with all the essential features necessary to fulfill sortation requirements.

The sorter draws upon over two decades of in-depth application engineering experience and features a straightforward mechanical design, utilization of numerous off-the-shelf components, a future-proof industrial standard communication and control system, and flexibility to fit variable system designs. It also offers additional benefits such as short lead and installation times as well as globally available after-sales parts and services. All in all – the Variosort EXB120 offers a choice for a sustainable investment backed by a top 50 company.

Did this information help you?