Tools

Integrated Mobility SolutionsIntegrated Mobility Solutions

Turntables

Turntables turn ULDs 90°, 180°, or 270° to match the orientation of the ULDs on the connecting decks. They can also be used to open the door towards the operator during ULD unloading and loading.

SICARGO Turntable with NEL or WEL Deck

Turntables that can accommodate ULDs in NEL or WEL configurations are integrated in a base frame on which is mounted the ball-bearing slewing ring for the upper section of the turntable. The upper section of the turntable is driven by the turntable drive in conjunction with a gear wheel that engages in the ball-bearing slewing ring. The deck is integrated in the upper section of the turntable.

The turntable is equipped with a manually operated locking device. The turning is controlled via an operation panel or an upper-level computer system, depending upon the customer’s requirement.

SICARGO Turntable with Right Angle Decks

The turntable with right-angle decks is integrated in a base frame on which is mounted the ball-bearing slewing ring for the upper section of the turntable. The upper section of the turntable is driven by the turntable drive. The RA deck is integrated in the upper section of the turntable. Roller spacers arranged on each "half-moon deck" are driven by friction wheel drives.

Did this information help you?