Faraday Fire Panels

MPC-6000

The MPC-6000 features analog/addressable detection, programming, and memory capability. The base configuration includes one analog/addressable loop with four notification appliance output circuits. Addressable devices are polarity insensitive and operate on standard wire-no twist or shield required. Operating controls and indicators are mounted behind a locked cabinet door and an 80-character LCD display provides specific indications for addressable devices with LEDs indicating status. The MPC-6000 also provides a 2000 event history log, maintenance and technician level passwords, and a one man walk test in Silent or Audible mode. The MPC-6000 supports peer-to-peer networking, using MPC-Net.

Key features include:

  • Intelligent Signaling Line Circuit (1 on MPC-6000)

  • SLC loop supports up to 252 addressable inputs and signal/relay outputs

  • Addressable devices are polarity insensitive

  • Devices operate on standard wire-no twist or shield required

  • FireSmart Application-specific fire detection for fast, accurate detection

  • Four (4) Class B/2 Class A notification appliance circuits

  • Up to 6A NAC Power

  • Built-in strobe synchronization protocol

  • Made in the USA and ISO 9001 Quality Crafted

  • UL, UL864 9th edition, MEA and CSFM Listed and FM Approved 

  • Internal DACT (optional)

  • City Tie module (optional)


MPC-7000

The MPC-7000 features analog/addressable detection, programming, built-in strobe synchronization protocol, and memory capability. The base configuration includes two analog addressable loops with four notification appliance output circuits. The MPC-7000 supports two intelligent Signaling Line Circuits, expandable to 4; each SLC loop supports up to 252 addressable inputs and signal/relay outputs for a total of 504 inputs/outputs. Addressable devices are polarity insensitive and operate on standard wire-no twist or shield required. The panel provides 4 Class B/2 Class A, expandable 12 Class B or 6 Class a Notification Appliance Circuits and up to 8A NAC power. Operating controls and indicators are mounted behind a locked cabinet door. An 80-character LCD display provides specific indications for addressable devices with LEDs indicating status. The MPC-7000 also provides a 2000 event history log, maintenance and technician level passwords, and a one man walk test in Silent or Audible mode. The MPC-7000 supports peer-to-peer networking, using MPC-Net.

Key features include:

  • Intelligent Signaling Line Circuit (2 on MPC-7000)

  • Expandable to 4 loops maximum point capacity based on system configuration

  • Addressable devices are polarity insensitive 

  • Devices operate on standard wire-no twist or shield required

  • FireSmart Application-specific fire detection for fast, accurate detection

  • Four (4) Class B/2 Class A notification appliance circuits

  • Up to 6A NAC Power

  • Built-in strobe synchronization protocol

  • Made in the USA and ISO 9001 Quality Crafted

  • UL, UL864 9th edition, MEA and CSFM Listed and FM Approved

  • Internal DACT (optional)

  • City Tie module (optional)


Did this information help you?