FirePrint™ Intelligent Detection Algorithms Provide Optimized Fire Detection

FirePrint™ Intelligent Detection

The FirePrint series of detectors utilizes advanced algorithm-based microprocessor technology to discriminate between deceptive phenomena and an actual fire while optimizing detection for the area in which it is installed. They can be set to work in 11 different environments where fire situations most commonly occur. FirePrint detectors use intelligence technology to instantly identify a real fire emergency from events which resemble a fire. FirePrint detectors are backed with an industry-leading NO-FALSE-ALARM GUARANTEE.  FirePrint detectors are compatible with the FireFinder® XLS, MXL® and FS-250 panels.

Did this information help you?