FireFinder XLS System

Nothing protects people and property like a FireFinder® XLS system. When a fire is detected anywhere in the building, the panel is instantly alerted. In less time than it takes to draw a single breath, alarms are activated and emergency control operations are engaged, including fire door closure, elevator capture and air handler shut-off. When first responders arrive, the FireFinder XLS displays the critical information they need to make potentially life-saving decisions, courtesy of an industry-leading 6-inch, full-color LCD that provides crystal-clear, easy-to-read text on screens color-coded by event type. Floor plans, hazmat icons and available actions are also accessible via intuitive on-screen menus.

FireFinder XLS
The FireFinder XLS features a full-color, 6-inch display that makes it easier to discern the nature of an alarm.

FireFinder XLS is an intelligent fire detection system that can be networked and configured with or without optional voice evacuation providing a survivable system design that integrates state of the art and emerging technologies.

  • Integrate with Xtralis® aspiration detectors (VESDA) via a special interface to provide comprehensive protection of sensitive areas such as datacenters.

  • Meets the UL 2572 standard for in-building mass notification.

  • Use with ASAtechnology™ detectors to provide protection backed by a No False Alarm Guarantee to a wide range of environment types.

  • Offers option carbon monoxide protection via ASAtechnology detectors.

Did this information help you?