C-LINE Detectors for Standard Applications

Detectors for Standard Applications

C-LINE detectors rely on advanced detection algorithms which provide reliable and efficient fire detection. Should the room or building usage change in the future, the detection algorithms can be easily and quickly adjusted. This makes C-LINE detectors a safe and long-term investment.

C-LINE detectors are the ideal choice for standard environmental conditions where only occasional deceptive phenomena occur, for example:

  • Retail stores

  • Restaurants

  • Offices

  • Hotel rooms


C-LINE Detectors

Product

Description

Sensors

Multi-criteria fire detector FDOT421

• Multi-criteria addressable detector

• Utilizes detection algorithms for early detection of a wide range of fire signatures

• Rejects deceptive phenomena that may cause false alarms

• 3 selectable application profiles

Single optical (photoelectric) and single thermal (heat) sensor

Optical (photoelectric) smoke detector FDO421

• Photoelectric, light-scattering, addressable detector

• An economical solution suitable for normal commercial applications

• 3 selectable application profiles

• One additional Air Duct application profile

• Operating temperature range of 32°F (0°C) to 120°F (49°C)

• UL listed for direct in-duct plenum usage (without duct housing)

Single optical sensor

Thermal (heat) detector FDT421

• Intelligent themistor-based heat detector

• 8 selectable temperature settings, ranging from 135°F (57°C) to 175°F (79°C)

• Offers programmable options for fixed temperature, rate-of-rise, and a selectable “Low Temperature” warning should the temperature drop below 40°F (4°C)

Single thermal sensor


Did this information help you?