FT2050 – A Networkable Fire Terminal for Operation Away from the Main Panel

The FT2050 fire terminal supplements the networkable control panels of Desigo Fire Safety. It provides the same view, control functionalities, and maintenance and reporting capabilities as the control panels with which it is networked. The FT2050 can be conveniently located. As an example, in a hotel lobby a control panel can be installed where it is inconspicuous and the fire terminal is in a more accessible area. As a result, people in charge can react faster in case of an alarm, as they don’t have to walk to the control panel. Additionally, the FT2050 can be used as a stand-by operating terminal should the fire control panel experience technical difficulties.

Common features:

  • Integrated operating unit

  • Standard external DC supply (24 V)

  • Two DC 26 V inputs

Product

Description/consists of

Main power supply

Battery capacity

FT2050

Standard housing

-

-


Did this information help you?