Desigo Fire Safety Intelligent Voice Communication

The Desigo Fire Safety Intelligent Voice Communication portfolio includes the FV2025 control panel, which supports up to 252 addressable detectors or devices, and the FV2050, which supports up to 504 devices. The panels can be networked together and managed by the Desigo CC management station.

Comprehensive life safety protection goes beyond just fire detection. Small and mid-size facilities may have emergency communication or notification requirements that go beyond the fire-only detection offered by many of the panels sized for their applications. Some address this need for added protection with the use of horn and strobe appliances or the addition of a separate panel for voice communication. Others opt to install a panel intended for a larger building that is “too big” for their needs. Desigo Fire Safety Intelligent Voice Communication systems offers another option.

Desigo Fire Safety Intelligent Voice Communication systems' intelligent, networkable panels combine state-of-the-art fire detection, voice communication and mass notification capabilities all in a single enclosure.  Desigo Fire Safety Intelligent Voice Communication systems are fully compatible with a range of detection options, including ASAtechnology™ advanced detectors, all backed by Siemens own No False Alarm Guarantee. The panels can be networked to other Desigo Fire Safety Intelligent Voice Communication panels or to Desigo Fire Safety fire-only control panels, giving customers the flexibility to design a network that meets their life safety needs.

Desigo Fire Safety systems can connect to the Desigo® CC management station, which can provide command and control over networked fire panels, as well as a building’s comfort systems and some security products, resulting in a Total Building Solution.

    

Click magnifying glass to enlarge diagram

Desigo Fire Safety Intelligent Voice Communication Benefits:

  • Digital voice technology for messages that come through loud and clear

  • 2 channel message player supports up to 64 messages per panel, providing the flexibility to deliver customized messaging to specific areas at specific times

  • Voice and fire  are networked using the same copper or fiber connectiions making for simpler installation

  • UL Listed as both a fire panel and emergency communication system offering comprehensive life safety protection in a single enclosure

  • CD quality sampling rate and high fidelity speakers provide clear broadcast of non-emergency and emergency messaging as well as background music

Did this information help you?