Peripheral Devices for Comprehensive Fire Safety

Remote Indicators

Ceiling Mounted (Left) and Wall Mounted Remote Indicators

  • Are connected to automatic fire detectors that are not easily accessible or visible

  • Contain an indicator lamp unit with one or two LEDs which will light up when the connected detector triggers an alarm

  • A ceiling-mount and a wall-mount remote indicator are available

Air Duct Housings

Air Duct Housing

  • New, improved features include easy installation, improved operating temperature range, and optional in-duct carbon monoxide (CO) detection

  • A weather-proof enclosure is optionally available

  • Backward compatible with H-series detectors and same footprint as existing Siemens duct housings

Manual Pull Stations

Manual Pull Station

  • For immediate manual actuation of a fire alarm or an extinguishing process

  • Direct alarm actuation by pulling down locking lever

  • For indoor and outdoor applications

Line Modules

Line Module FDCIO422

  • Input modules monitor devices responsible for alarm inputs and confirm signals or technical states etc.

  • Output modules control other equipment, such as door holders, fire dampers, smoke control systems, plant shutdown etc.

  • FDCIO422 provides class A and B wiring and supervision with 4 inputs and 4 outputs

Did this information help you?