Cerberus PRO Fire Control Panels

The Cerberus PRO portfolio includes the FC922 fire control panel, which supports up to 252 addressable detectors or devices, and the FC924 which supports up to 504 devices.

The goal of fire safety is to protect people and assets while securing business processes and continuity. Cerberus® PRO is an intelligent fire protection system for fast, reliable fire detection, alarm signaling, and control. Its wide portfolio includes innovative products with intelligent technology.

Cerberus PRO networkable panels are compatible with Siemens unique multi-criteria detectors featuring ASAtechnology™.  These detectors offer advanced signal processing, selectable detection profiles, and optional carbon monoxide life safety detection. This provides maximum safety and enhanced protection of people and assets, backed by Siemens own No False Alarm Guarantee.

  

Click magnifying glass to enlarge diagram

Cerberus PRO Networkable System Benefits:

  • Networkable control panels for applications of various sizes

  • Flexible and scalable fire protection that can be adapted to new conditions and expanded as needs require

  • Efficient system service and maintenance through remote diagnostics and evaluation

  • Optional releasing module

  • Comprehensive detection designed to protect a variety of areas, with options that meet a wide range of NFPA and UL standards

Did this information help you?