A Comprehensive Fire Protection System – Cerberus PRO

Complete Fire Protection System

Cerberus™ PRO is an intelligent fire protection system that covers a variety of applications. The comprehensive portfolio includes:

  • Fire detectors with excellent reliability that prevent false alarms and meet the requirements of the fire safety and carbon monoxide codes NFPA 72 and NFPA 720

  • Control panels, fire terminals, remote terminals, and displays that are easy to operate

  • Range of peripheral devices, from notification devices to manual alarm stations


Unique Detector Technology

With its unique detector technology, Cerberus PRO takes reliable detection, fast notification, and quick response to a higher level:

  • Redundant sensors increase the reliability of the detectors

  • Forward /backward light scattering technology ensures enhanced sensitivity to actual fires

  • Detectors with ASAtechnology™ ensure fast, reliable detection even in demanding environments


Benefits at a Glance

  • A fire alarm system that is custom-built according to your safety and budget needs

  • Quick, reliable detection of fire, smoke, and carbon monoxide

  • Simple panel operation with easy access to all functions

  • Solutions for a variety of applications

  • Enhanced detection technology making detectors virtually immune to false alarms

  • Fire alarm system is flexible and can be adapted to meet changing needs or building conditions

  • Supported by Siemens' 160 years of experience in fire safety


Did this information help you?