Powermite 599 Series Globe Valves and Valve Actuators

Powermite 599 Series Globe Valve Bodies-Two-way and Three-way

Powermite Series Globe Valve

  • Air Handling Units

  • Terminal boxes

  • Unit ventilators

  • Baseboard heating

  • VAV reheat coils


Feature

Function

Benefit

Forged Brass valve body

Higher pressures in the forging process align the grains of metal

Smoother, not as heavy as cast Bronze valves for same ANSI 250 pressure class rating

Standard actuator connection

Only hand tightening requiredEliminates separate actuator-to-valve linkage

- No tools required to install

- Fewer parts to order, install, and maintain

- Simpler product selection

- Easy Pneumatic to Electronic interchangeReduces installation time

Standard stroke-5.5 mm

Precise balance of stroke vs. performance

Allows high performance flow control with minimal product size

Spring range built-in to valve (1/2” to 1” line sizes only) for pneumatic actuator

Allows single part number for actuator

Reduces selection complexity and inventory for service parts

2-way (Normally Open/Normally Closed) and 3-way (Mixing)

Valves available for all applications

Allows consistent use of product throughout a system

Choice of Brass (25 psi) or Stainless (50 psi) trim

Provides a range of performance and cost

Single product family may be used in demanding performance situations and also be cost competitive in lower stress environments

½” to 1” line size, 0.40 to 25 Cv

Large range of end connection options

Minimizes the need for reducers and ancillary pipe fittings

Meet ANSI/FCI 70.2 Standard Class IV valve seat leakage specification

Valve seat leakage is less than 0.01% of Cv at rated close-off pressure

Tight shut-off of controlled device eliminates overheating/cooling and reduces energy consumption

Parabolic control plugs

Provides accurate flow control curves at an affordable price point

Best price/performance combination

Double O-ring packing construction

Single packing for water applications 32°F to 250°F, 15 psig steam

One valve to stock

No-service stem packing

Long-life packing, lubricated for life of valve

Minimize service time – valve is disposable at end of service life

Choice of end connections

Union fitting options allow easy service replacement of worn valve assemblies

- Basic FxF NPT valve is price competitive with all industry valves

- Fitting options allow for easy access to valve components by quickly removing valve from line


Powermite 599 Series Globe Valve Actuators-Electronic

Powermite 599 Series Globe Valve Actuators-Electronic

  • Air Handling Units

  • Terminal boxes

  • Unit ventilators

  • Baseboard heating


Feature

Function

Benefit

Direct-coupled interface

- Eliminates separate actuator-to-valve linkage

- Reduces number of actuator types

- Fewer parts to order, install, and maintain Reduced time to install

- Simpler product selection

- Easy Pneumatic to Electronic interchange

360° swivel rotation

Able to fit in tight spaces where competitive valves will not

Allows for use in the widest range of OEM equipment and HVAC applications

Manual override

Manually position valve in case of power loss

- Assures process operation in case of power failure

- Eliminates need for additional manual bypass

- Process piping

- Eases commissioning

Fail-safe available  (SQS/SSC)

Returns to a fail-safe position in the event of a power loss

Provides a measure of protection against both coil freeze and unwanted flow

Choice of force

Provides optimized close-off on all valves

Price competitive

Visual and electronic position indication

Allows fast verification of valve position and function

Aids in the troubleshooting of system issues

Choice of control signals

Combination 0-10Vdc/4-20mA or 24Vac 3-pos models available

Easily match common industry control signals

Position resolution >100:1

Provides more accurate positioning of valve for precise flow control

Increases system accuracy for better space control

UL, cUL873 Listed, approved for plenum space installation

Meets North American agency approval standards

Assurance that products meet North American safety standards

Steam applications

Valves are designed to operate with up to 15 psig steam

Provides a low cost alternative to traditional steam valves in low pressure steam applications


Powermite 599 Series Globe Valve Actuators-Pneumatic

Powermite 599 Series Globe Valve Actuators-Pneumatic

  • Liquid and steam service applications


Feature

Function

Benefit

Direct-coupled interface

- Eliminates separate actuator-to-valve linkage

- Reduces number of actuator types

- Fewer parts to order, install, and maintain

- Simpler product selection

- Easy Pneumatic to Electronic interchange

All metal body

Flame, chemical resistant

Meets UL requirement for plenum space installation

Low profile

Able to be installed in small service area

- Easy installation and removal

- Allows product to be used in the most applications and environments

Two-inch diaphragm

Provides 3.4 in.2 of effective diaphragm area

Allows accurate positioning of valve and high close off

ISO9002 Quality Certification

Manufactured in ISO9002 approved factories

Assurance that products meet world class quality standards


Did this information help you?