Flowrite 599 Series Globe Valve Bodies and Actuators

Flowrite 599 Series Globe Valve Bodies-Threaded

  • Air Handling Units

  • Unit ventilators

  • Terminal boxes


Feature

Function

Benefit

Direct-coupled interface

- Eliminates separate actuator-to-valve linkage

- Reduces number of actuator types

- Fewer parts to order, install, and maintain Simpler product selection

- Easy Pneumatic to Electronic interchange

½” to 2” line size, 1.0 to 40 Cv

Line sized valves available for all standard HVAC line sizes

Reduces the need for additional fittings – lowers installed cost

Cast Bronze body

Meets industry and individual design specifications

Provides known performance and common construction material

ANSI Class 250 Rating

Suitable for high static pressure environments in commercial buildings

Meets specifications for all construction, low-rise or high-rise

2-way and 3-way ports

Valves available for all applications

Allows consistent use of product throughout a system

Choice of bronze or stainless trim

Provides a range of performance and cost

- Single product family may be used in demanding performance situations and also be cost

- Competitive in lower stress environments

Meet ANSI/FCI 70.2 Standard Class IV valve seat leakage specification

Valve seat leakage is less than 0.01% of Cv at rated close-off pressure

Tight shut-off of controlled device eliminates overheating/cooling

Hole-type control plugs

Guided at point of applied hydronic force

- Lower audible noise

- Rangeability >100:1

Cartridge-type stem packing

All packing elements contained in single package

- Reduces service time

- Fewer parts

Choice of end connections

Union fitting options allow easy service replacement of worn valve assemblies

- Basic FxF NPT valve is price competitive with all industry valves

- Fitting options allow for easy access to valve components by quickly removing valve from line

CRN Registered as Category H fittings according to CSA B-51

Meets Canadian pressure vessel standards

Assurance that products meet Canadian safety standards

ISO9002 Quality Certification

Manufactured in ISO9002 approved factories

Assurance that products meet world class quality standards


Flowrite 599 Series Globe Valve Bodies-Flanged Conventional Close-off

  • Air Handling Units

  • Central distribution

  • Boilers

  • Chillers

Feature

Function

Benefit

2-1/2” to 6” line size, 63 to 400 Cv

Line sized valves available for all standard HVAC line sizes

Reduces the need for additional fittings – lowers installed cost

Cast Iron body

Meets industry and individual design specifications

Provides known performance and common construction material

2-way and 3-way ports

Valves available for all applications

Allows consistent use of product throughout a system

Choice of bronze or stainless steel trim

Provides a range of performance and cost

- Single product family may be used in demanding performance situations and also be cost

- Competitive in lower stress environments

Meet ANSI/ISA 75.03 Standard valve face-to-face dimensions

Standardized control valve piping

- Eliminates proprietary interface between piping system and valve

- Consistent design, installation

- Process control applications demand ISA standard

ANSI Class 125 and 250

Performance/price choices for both high pressure and low pressure service

Common high performance designs and interchangeable components may be used in various applications with the most competitive cost

Meet ANSI/FCI 70.2 Standard Class IV valve seat leakage specification

Valve seat leakage is less than 0.01% of Cv at rated close-off pressure

Tight shut-off of controlled device eliminates overheating/cooling

V-port control plugs

Guided at point of applied hydronic force

- Lower audible noise

- Rangeability >100:1

Cartridge-type stem packing

All packing elements contained in single package

- Reduces service time

- Fewer parts

Optional service flange for 3-way valve bypass port

Allows easy service access to lower seat and stem/plug assembly

Service flange allows for easy access to valve components without removing valve from line

CRN registered as Category H fittings according to CSA B-51

Meets Canadian pressure vessel standards

Assurance that products meet Canadian safety standards


Flowrite 599 Series Globe Valve Bodies-Flanged-High Pressure Close-off

  • Air Handling Units

  • Central distribution

  • Boilers

  • Chillers

Feature

Function

Benefit

2-1/2” to 6” line size, 63 to 400 Cv

Line sized valves available for all standard HVAC line sizes

Reduces the need for additional fittings – lowers installed cost

Cast Iron body

Meets industry and individual design specifications

Provides known performance and common construction material

2-way ports

Available as either Normally Open or Normally  Closed

Proper valve available for all applications

Stainless Steel trim

Greater durability of seat and plug

Improved life and performance superior to brass trim

200 psi close-off for all line sizes

Ability to close-off against very high differential pressure

Higher close-off pressure meets specifications for more applications

Universal bonnet for direct-coupled actuators

Allows use of standard Siemens actuators

Common product platform for consistency in installation, application, and service

Equal percentage flow characteristic

>100:1 rangeabilty for proper control of water systems

Industry leading performance

Pressure balanced single seat Metal-to metal seating

Allows high close off performance common to double seat valves with the cost and serviceability of a single seat valve

Higher performance at a lower price pointDurable and serviceable for long life

Meet ANSI/ISA 75.03 Standard valve face-to-face dimensions

Standardized control valve piping

- Eliminates proprietary interface between piping system and valve

- Consistent design, installation

- Process control applications demand ISA standard

ANSI Class 125 and 250

Performance/price choices for both high pressure and low pressure service

- Common high performance designs and interchangeable components may be used in various applications with the most

- Competitive cost

Meet ANSI/FCI 70.2 Standard Class IV valve seat leakage specification

Valve seat leakage is less than 0.01% of Cv at rated close-off pressure

- Tight shut-off of controlled device eliminates overheating/cooling

- Reduced energy consumption

V-port control plugs

Guided at point of applied hydronic force

- Lower audible noise

- Better resistance to high differential pressures

EPDM O-ring packingCartridge-type stem packing

All packing elements contained in single package

- Reduces service time

- Fewer parts

CRN registered as Category H fittings according to CSA     B-51

Meets Canadian pressure vessel standards

Assurance that products meet Canadian safety standards

Rebuild/Repack kits

Prolong life of valve

Reduce total cost of ownership 


Flowrite 599 Series Valve Actuators-Electronic

  • Air Handling Units

  • Central distribution

  • Boilers

  • Chillers


Feature

Function

Benefit

Direct-coupled interface

- Eliminates separate actuator-to-valve linkage

- Reduces number of actuator types

- Fewer parts to order, install, and maintain

- Simpler product selection

- Easy Pneumatic to Electronic interchange

Visual and electronic position indication

Allows fast verification of valve position and function

Aids in the troubleshooting of system issues

Choice of control signals

Combination 0-10Vdc/4-20mA or 24Vac 3-Position models available

Easily match common industry control signals

Position resolution >100:1

Provides more accurate positioning of valve for precise flow control

Increases system accuracy for better space control

ISO9002 Quality certification

Manufactured in ISO9002 approved factories

Assurance that products meet world class quality standards

Manual override

Manually position valve in case of power loss

- Assures process operation in case of power failure

- Eliminates need for additional manual bypass process piping

- Eases commissioning

High force

Provides close-off up to 29 psi on 6" valves

Process industry performance at commercial prices

UL, cUL873 Listed, approved for plenum space installation

Meets North American agency approval standards

Assurance that products meet North American safety standards


Flowrite 599 Series Valve Actuators-Advanced Electronic

  • Air Handling Units

  • Central distribution

  • Boilers

  • Chillers

Feature

Function

Benefit

Direct-coupled interface

Eliminates separate actuator-to-valve linkage Reduces number of actuator types

- Fewer parts to order, install, and maintain Simpler product selection

- Easy Pneumatic to Electronic interchange

Adjustable start/span

Ability to adjust the input signal start point from 0 to 15 Vdc and span from 3 to 15 Vdc

Provides flexibility when sequencing actuators or adapting to a 3rd party controllers output signal

Signal Inversion

Ability to invert input signal from 0-10V to 10-0V with the flip of a DIP switch

Flexibility in the field when adapting to different control signals

Stroke limitation

Ability to limit the physical stroke of the valve actuator

Can provide a minimum or maximum flow to a particular coil, independent of the control signal

Choice of flow characteristic

Allows an equal percentage valve to operate like a linear valve

Allows valve flow characteristic to be changed without removing valve from service or opening the piping

Highly accurate feedback signal

Feedback signal accuracy of ±2%

Industry leading accuracy of position feedback information

Automatic stroke calibration

Precisely calibrates the full range of the input signal to the stroke of the particular valve body on which the actuator is mounted

- Allows for more precise control

- Allows for stroke calibration of 3rd party manufactured valves with appropriate retrofit linkage kit

LED status indication

Visual indication of actuator status

Allows the user to quickly diagnose the actuator status: calibrating, normal operation, valve jam, or actuator fault

Choice of input signals

Can accept various control signals including 0-10V, 2-10V, 4-20mA, and 0-1000 Ohm

Allows for use with most standard HVAC controllers as well as use with many industrial controllers

Electronic override control

Can be electronically commanded to either full stroke position

Allows freeze protection to be performed electronically

ISO9002 Quality Certification

Manufactured in ISO9002 approved factories

Assurance that products meet world class quality standards

UL, cUL873 Listed, approved for plenum space installation

Meets North American agency approval standards

Assurance that products meet North American safety standards


Flowrite 599 Series Valve Actuators-Pneumatic-8” and 12” Actuators

  • Air Handling Units

  • Central distribution

  • Boilers

  • Chillers


Feature

Function

Benefit

Direct-coupled interface

Eliminates separate actuator-to-valve linkage Reduces number of actuator types

- Fewer parts to order, install, and maintain Simpler product selection

- Easy Pneumatic to Electronic interchange

Three spring ranges available

Provides pneumatic signal choice for Normally Open, Normally Closed, or 3-way operation

Can utilize a single signal for both heating and cooling control

Large diaphragm area

Provides 11 in.2 of effective diaphragm area

Allows accurate positioning of valve and high close off

All metal housing

Flame, chemical resistant

Meets UL requirement for plenum space installation

High force

Provides close-off up to142 psi on ½” valves!

High force in a small size allows high performance close off in limited spaces


Flowrite 599 Series Valve Actuators-Pneumatic-4” Actuators

Feature

Function

Benefit

Direct-coupled interface

Eliminates separate actuator-to-valve linkage Reduces number of actuator types

- Fewer parts to order, install, and maintain

- Simpler product selection

- Easy Pneumatic to Electronic interchange

Completely enclosed actuator housing

Protects the diaphragm, springs and start point adjuster

Longer life and higher resistance to environmental effects

Positioning relay is available factory-mounted or as an accessory

Provides accurate positioning regardless of differential pressure fluctuations and positive close off at end of signal range

Reduces energy consumption and increases accuracy

Start point of the actuator spring is adjustable

Same actuator may be used for a variety of signals, and actuator may be calibrated to actual system loads

- Easier selection and lower inventories

- More accurate start point in high differential pressure environments

High force

Provides close-off up to 57 psi on 6" valves!

Large diaphragm area handles more severe applications


Siemens Flowrite 599 Series Actuator Retrofit Kits

Feature

Function

Benefit

Direct-coupled interface on all valves and actuators

Allows use of all Flowrite valve actuators, as applicable

- Proven, reliable actuation can now be used on alternate valve bodies

- Simple product selection

ISO9002 Quality Certification

Manufactured in ISO9002 approved factories

Assurance that products meet world class quality standards

NOTE:  Additional special Retrofit Kits can be made available for large quantity retrofits

Did this information help you?