Globe Valves and Actuators-Miscellaneous

656 Series Globe Valves and Actuators-Miscellaneous

656 Series Globe Valves and Actuators-Miscellaneous

  • Convectors

  • Fan coil units

  • Radiation

  • Reheat coils


Feature

Function

Benefit

Soft plug design

Low force positive sealing

Provides exceptional close off

Angled and SAE flare end connections

Compatible with 90° connections and/or flared tube connections

Ideal for fan coil cabinet and tubing installations

Pneumatic actuators

Provide legacy compatibility

Perfect for pneumatic control systems

Fully serviceable

Replaceable packing, trim, and diaphragms

Serviceable on-site for maintenance and repair

2-way (NC/NO) and 3-way

Valves available for all applications

Allows consistent use of product throughout a system and proper sequencing in pneumatic applications

Compact size

Able to be installed in small service area

- Easy installation and removal

- Allows product to be used in the most applications and environments


658 Series Globe Valves and Actuators-Miscellaneous

658 Series Globe Valves and Actuators-Miscellaneous

  • Unit ventilators

  • Fan coil units

  • Induction units

  • Reheat coils


Feature

Function

Benefit

Soft plug design

Low force positive sealing

Provides exceptional close off

Angled and SAE flare end connections

Compatible with 90° connections and/or flared tube connections

Ideal for fan coil cabinet and tubing installations

Pneumatic actuators

Provide legacy compatibility

Perfect for pneumatic control systems

Fully serviceable

Replaceable packing, trim, and diaphragms

Serviceable on-site for maintenance and repair

Large diameter diaphragm

Precise control

Less worry about water pressure fluctuations affecting performance

Available in sequencing and changeover configurations

Built in “dead band” during sequencing and changeover

- Provides positive closure of one system before other system is opened

- Reduced mixing of media and lower energy cost

- Allows simple pneumatic changeover between heating and cooling with a single pneumatic signal


Did this information help you?