599 Series Ball Valve Bodies and Actuators

599 Series Ball Valve Bodies - Two-way

  • Air Handling Units

  • Unit ventilators

  • Terminal boxes

FEATURE

FUNCTION

BENEFIT

Universal mounting plate

Accommodates different actuator sizes

Allows use of any sized OpenAir actuator on same valve body with no additional linkage

Flow optimizer

Generates equal percentage flow characteristic for proper water coil application

Provides linear heating response from control coil – aids in proper loop control

Actuator mounting standoff and thermally isolated bracket

Provides a thermal barrier between actuator and valve

Allows actuator to be used in higher temperature applications

Manual override handle

Enables hand operation of valve

Allows operator to manually operate valve in event of a power failure

Higher close-off

200 psi close-off for all line sizes

Less worry about close-off pressures; matches or exceeds competitors’ close-off pressure

Expanded Cv offering

Provides more options for perfect matching of valve with control loop

Better sizing of valves to the job requirements

Full port models available at each line size

Perfect for on/off applications

Allows use of a consistent product line through all applications

Stainless steel or chrome plated ball

Provides performance and cost choices

Able to meet stainless steel specifications where required, while offering cost effective chrome plated option across entire product line

GQD spring return actuators for ½ and ¾ inch valves

Lower torque, lower priced actuator for small valves

Competitive performance and pricing

Utilizes OpenAir Series of direct-coupled actuators

Provides quarter-turn (90°) rotation of valve stem and ball

Proven actuation for precision control of ball valves

Double O-ring blow-out proof stem seal

Provides redundant leakage protection and positively protects against blow-out

Ensures long life and consistent performance in the most demanding environments

Actuator may be indexed into four positions

Actuator may be mounted to valve in 90° increments

Provides flexibility in installation to adapt to space constraints


599 Series Ball Valve Bodies - Three-way

  • Air Handling Units

  • Unit ventilators

  • Terminal boxes

FEATURE

FUNCTION

BENEFIT

Universal mounting plate

Accommodates different actuator sizes

Allows use of any sized OpenAir actuator on same valve body with no additional linkage

Flow Optimizer insert

Generates equal percentage flow characteristic

Provides linear heating response from control coil – aids in proper loop control

Actuator mounting standoff and thermally isolated bracket

Provides a thermal barrier between actuator and valve

Allows actuator to be used in higher temperature applications

Manual override handle

Enables hand operation of valve

Allows operator to manually operate valve in event of a power failure

Blow-out proof stem

High pressure sealing

Withstands high pressure for safety

Leak-tight ball and seal

Closes off valve against high pressures

Meets ANSI Class IV leakage requirements for close off

Utilizes OpenAir Series of direct-coupled actuators

Provides quarter-turn (90°) rotation of valve stem and ball

Proven actuation for precision control of ball valves

Handles media temperatures from 35°F to 250°F

Allows hot or chilled water as well as 50% glycol solutions to be controlled

One valve can meet a variety of HVAC control applications

Full port models available at each line size

Perfect for on/off applications

Allows use of a consistent product line through all applications

½” to 2” line  sizes, Cvs ranging from 0.4 to 250

Follows same regression of Cv values as Siemens globe valves

Allows for ease in sizing and selection


Did this information help you?