Pneumatic Controllers

Multiple Input Receiver-Controllers for Temperature, Humidity, Static Pressure or Air Velocity Applications

Multiple Input Receiver-Controllers for Temperature, Humidity, Static Pressure or Air Velocity Applications

  • Rugged proven design

  • Plug-in air connections for ease of installation, calibration and service

  • Internal restrictors for transmitter inputs

  • Stick-on scales included for setpoint dial in standard transmitter ranges

  • Large, easy-to-read scales on all adjustments

  • Calibration card for converting transmitter range to 3 to 15 psi (21 to 103 kPa) signal

  • 0 to 30 psi (0 to 200 kPa) pressure gauge

  • Retroline products for replacing competitive products


Low Differential Pressure Transmitter for Static or Velocity Differential Pressure Applications

Low Differential Pressure Transmitter for Static or Velocity Differential Pressure Applications

  • 1-pipe

  • Two input ports (HI and LO)

  • One supply pressures port (SIG)

  • Rugged construction


Step Controller for Electric Heating Element Applications

Step Controller for Electric Heating Element Applications

  • Switches can be easily adjusted in the field

  • All components mounted on rigid base

  • Metal snap-on cover protect electric components

  • External pointer indicates shaft position


Static Pressure and Liquid Level Regulators for Velocity, Static or Differential Pressure Applications

Static Pressure and Liquid Level Regulators for Velocity, Static or Differential Pressure Applications

  • Removable restriction for ease of servicing

  • Integral mounting bracket for horizontal mounting

  • Adjustable setpoint

  • Many models available covering a wide range of pressures


Did this information help you?