The TALON® system gives you all the advantages of a truly open system - optimized for HVAC control and building automation. With the flexibility to integrate LonWorks®, BACnet®, Modbus® and other communication protocols.
Open systems means controllers and applications run on a single platform, while interoperating with each other. No matter if those products come from different manufacturers, the TALON system presents a consistent interface to the user.
With the TALON system you can:
Access Building Information from Anywhere - The TALON system's versatile user interface allows any authorized users to control their building environment from a Web browser or wireless Web device.
Control Energy Costs - You can actively manage your facility's energy consumption while maintaining an optimum work environment for building occupants.
Optimize Manpower - Email and pager equipment status alerts allow you to maximize fast response and minimize effort used managing building system information.
Preserve Legacy System Investments - The TALON control system has control system migration options to eliminate the need to replace already-installed controls.
The TALON® system architecture offers unmatched configuration flexibility with a wide range of controllers, network managers and user interface options. The example below uses multiple Network Managers, 3rd party LonMark device integration, an optional Workstation, and remote Internet and wireless Web access. With an open protocol system, control options are limitless.
TALON system products collectively work together to create a flexible and full featured solution. Learn more about the products that play a key role in the building control system.