Predator VAV Actuator

Predator VAV Actuator

This one-piece design combines Predator VAV/CV controller functionality with Siemens non-spring return direct-coupled electric actuator for three-position floating control of building HVAC dampers with a 44 lb-in or 88 lb-in actuator. Controllers are shipped with pre-loaded applications, reducing engineering start-up time. And the embedded LonMark certified controller has onboard termination support for 2 inputs, 3 digital outputs, 1 room sensor, and 1 differential pressure sensor.

Other Actuator Applications

  • CO2 with 44 lb-in

  • Supply Air Temperature (SAT) reset control with 44 lb-in

Two flow range versions

  • 1000 to 3000 fpm for typical building installations

  • 50 to 1000 fpm for unique and critical building applications


Did this information help you?