Predator Configurable Controller Family - TALON System Controllers

Predator Configurable Controller

This LonMark certified family of Predator® controllers provides full -featured control of zone level and primary HVAC equipment types.

  • Certification to the LONMARK interoperability guidelines, enabling information sharing with other LONMARK products.

  • Based upon space comfort functional profile number 8505 for zone level control and the Discharge Air Controller Functional Profile 8610 for air distribution control.

  • Field-selectable parameters allow entry and updating of setpoint and control parameters via the TALON® system interface.

  • Unique two-piece design of the Predator Controller Only series, consisting of a plenum-rated Enclosure Cover with Embedded Controller Board and a separate Wiring Base, protects electronic parts from potential damage during installation.

  • Predator models control this equipment, with more applications to come:
     * VAV and CV pressure independent zone boxes
     * Dual Duct VAV/CV zone boxes
     * VAV with Variable Speed Fans
     * VAV with Supply Air Temperature Response(BTU Compensation)
     * VAV AHU's
     * Unit ventilators - ASHRAE Cycle II
     * Unit ventilators with Dehumidification control
     * Four stage AHU's
     * Single- and multi-stage compressor heat pumps
     * Fan coil units
     * Perimeter heat units
     * Single Duct/Dual Duct Low Flow VAV Controller
     * Three-Zone loop control for:  
         - Averaging 3 zones to control one unit  
         - Controlling 3 unique zones that have override and setpoint control     
     * Four loop control for:  
         - Hot water converters  
         - Simple heating and cooling plants  
         - 2 VAV rooms  
         - IAQ routines  
         - Humidity control  
         - 3 Sensor inputs loops  
         - VFD control  
         - Fan tracking  
         - Heat recovery units  
         - Emergency generators  
         - Up to 4 stat to valves  
         - Up to 4 booster coils  
         - Miscellaneous input / output points
     * VAV with CO2 control
     * UV with CO2 control

  • One-piece design of the Predator VAV Actuator series provides lower total installed cost products to meet a variety of VAV applications, consisting of:
     * Two flow range versions  
         - 1000 to 3000 fpm for typical building installations  
         - 50-1000 fpm for unique and critical building applications


Did this information help you?