Absolute pressure measurements for liquid, gas, steam applications
Feature
Function
Benefit
US-compatible electrical and mechanical fittings
Provides correct connection to electrical conduit and pipe
No need for adapters-keeps total solution cost low
Low long-term drift
Maintains accuracy
Consistently accurate measurement over time
Compact, robust design
Provides highest operating safety
Minimizes failure or damage to equipment
Standard 0 to 10 V or 4 to 20mA signal
Input to controller
Fully compatible with Siemens systems and controllers for HVAC applications
A wide range of permissible medium temperatures: -22 to 248°F (-30 to +120°C)
Broadens the range of applications
May reduce the total number of different products required on the job
HVAC
Energy management systems
VAV and fan control
Environmental pollution control
Static duct and clean room control
Oven pressurization and furnace draft controls
Zero and span adjustment
Allows field calibration
Ensures input accuracy over time
Conduit box housing option
Enables electrical conduit connection
Use where conduit is required
Glass-filled polyester case
Fire retardant
Plenum rated
Different measuring ranges
Better accuracy over needed range
Flexibility in product selection
24 Vac excitation, 0-10 Vdc analog output
Standard power / signal outputs
Compatible with Industry BAS controllers
Fully protected against reverse wiring
No wiring mishap
Prevents sensor damage
Easier installation
1% standard accuracy, higher accuracies to .25% FS available
Improves VAV system performance
Meets various application requirements