Commercial HVAC Control
Feature
Function
Benefit
Expanded output signal range
0-10vdc / 4-20ma
Compatible with Industry BAS controllers
RH 2% accuracy
2% and 2% NIST certified (with calibration certificate)
Meets various application requirements
Removable, replaceable sensing tip
RH & Temp replaceable tip
Easy to replace sensing element without re-wiring
Where precise, stable humidity sensing is required
Several accuracies available
5%, 2% or 2% NIST certified accuracies
Meets various application requirements and price points
Calibration free sensors
No field calibration required
Eliminates downtime and maintenance costs
Variety of models available
Certified and non-certified sensors
HVAC Humidification / De-Humidification applications
Small, low-profile packaging
Contains the switching mechanism; houses wiring termination; protects sensing element
Promotes aesthetic appearance (3” x 3” housing)
Two-piece housing construction, snap-on cover
The base accommodates the humidity measuring element, setpoint setting element with setting spindle, scale, micro-switch and screw terminals while the cover carries the set-point knob with its imprinted scale
Allows separation of trades (mounting, wiring and commissioning), where needed
Allows upper switching limit for humidity to be adjusted
Ensures accurate switching point, based on application
Setpoint adjustment, with option for tamperproof cover
Two-piece housing construction, with screw-down cover
The base accommodates the humidity measuring element, setpoint setting element with setting spindle, scale, micro-switch and screw terminals while the cover carries the setpoint knob with its imprinted scale