Measuring CO2 and VOC concentrations in lounges, restaurants, malls, sales rooms and parking garages
Measuring CO2 concentration in museums, theaters, classrooms and auditoriums
Feature
Function
Benefit
Provides field configurable 0-100-5 Vdc signal on all outputs. Passive temperature outputs also available
Reduce multi-sensing models installation, wiring and commissioning costs.
Automatically checks for correct product operation.
Fewer number of devices to install.
Lower total device cost.
Housing for CO2/T, CO2/H/T, CO2/VOC with built-in self-test capability
Allows manual field check of correct output signals.
Better appearance
Immediate notification of product defect on start-up.
Special commissioning mode LCD display on room types
Given visual, numeric indication of CO2 concentration and Temperature or Humidity indication.
Provides information locally to the occupant in the controlled or monitored space.
Duct housing
Mounting kit or aspiration box no longer needed.
Reduces product cost and faster installation time.